text.skipToContent text.skipToNavigation

BG16N

by Burndy 

Catalog ID: BG16N

Flexible Copper Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated N
UPC 781810462386
UPC 12 Digit 7818104623866

Dimensions

Dimension - L Length Overall mm 406 mm
Dimension - Length Overall inch 16.00 in

Certifications and Compliance

Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads