text.skipToContent text.skipToNavigation

BG18NTN

by Burndy 

Catalog ID: BG18NTN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810203392
UPC 12 Digit 7818102033922

Dimensions

Dimension - L Length Overall mm 457 mm
Dimension - Length Overall inch 18.00 in

Electrical Ratings

Rating - Indoor Amperage 415 A
Rating - Outdoor Amperage 495 A

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings