text.skipToContent text.skipToNavigation

BG9U

by Burndy 

Catalog ID: BG9U

Undrilled Ferrules

Product Details

General

Connector Type Braid
Material Copper
UPC 781810210390
UPC 12 Digit 7818102103900

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads