text.skipToContent text.skipToNavigation

CB23G18D70G2TN

by Burndy 

Catalog ID: CB23G18D70G2TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 6
Plated Y
UPC 781810264478
UPC 12 Digit 7818102644788

Dimensions

Dimension - L Length Overall mm 475 mm
Dimension - Length Overall inch 18.70 in

Electrical Ratings

Rating - Indoor Amperage 1500

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 3

Resources/Downloads