text.skipToContent text.skipToNavigation

CB23G19D09G4TN

by Burndy 

Catalog ID: CB23G19D09G4TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 6
Plated Y
UPC 781810264522
UPC 12 Digit 7818102645222

Dimensions

Dimension - L Length Overall mm 485 mm
Dimension - Length Overall inch 19.09 in

Electrical Ratings

Rating - Indoor Amperage 1500

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status EX

Logistics

Minimum Pack Quantity 1

Resources/Downloads