CB2F15D50G3TN Flexible Copper Covered Braid
Request a Quote
Brand:
Burndy
Catalog ID:
CB2F15D50G3TN
Tin Plated Ferrules.
Product details
Resources and downloads
Product details
General
Connector Type
Braid
Material
Copper
UPC
781810199459
UPC 12 Digit
7818101994599
Dimensions
Length
15.5 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Logistics
Minimum Pack Quantity
1
Resources and downloads
Specifications
Download All
BURNDY_CB2F15D50G3TN_Specsheet
CB2F15D50G3TN Specification Sheet
Catalogs
Full Line BURNDY Catalog