text.skipToContent text.skipToNavigation

CB3E79G3TN

by Burndy 

Catalog ID: CB3E79G3TN

Flexible Copper Covered Braid

Product Details

General

Connector Type Braid
Insulation Y
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 3
Plated Y
UPC 781810468463
UPC 12 Digit 7818104684633

Dimensions

Dimension - L Length Overall mm 2007 mm
Dimension - Length Overall inch 79.00 in

Electrical Ratings

Rating - Indoor Amperage 700
Rating - Outdoor Amperage 840

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads