text.skipToContent text.skipToNavigation

CB3G24N

by Burndy 

Catalog ID: CB3G24N

Flexible Copper Covered Braid

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated N
UPC 781810451588
UPC 12 Digit 7818104515888

Dimensions

Dimension - Hole Size inch 0.56 in
Dimension - L Length Overall mm 610 mm
Dimension - Length Overall inch 24.00 in
Thickness - Pad 0.69 in

Certifications and Compliance

Standards - RoHS Compliance Status NC

Logistics

Minimum Pack Quantity 1

Resources/Downloads