text.skipToContent text.skipToNavigation

CB4F25D12G2

by Burndy 

Catalog ID: CB4F25D12G2

Flexible Copper Covered Braid

Product Details

General

Connector Type Braid
Material Copper
UPC 781810202357
UPC 12 Digit 7818102023577

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads