text.skipToContent text.skipToNavigation

CBB100L15D77G1TN

by Burndy 

Catalog ID: CBB100L15D77G1TN

Flexible Copper Braid

Product Details

General

Connector Type Braid
Insulation Y
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810353523
UPC 12 Digit 7818103535233

Dimensions

Dimension - L Length Overall mm 401 mm
Dimension - Length Overall inch 15.77 in

Electrical Ratings

Rating - Outdoor Amperage 250

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads