text.skipToContent text.skipToNavigation

CBD50G4

by Burndy 

Catalog ID: CBD50G4

Flexible Copper Covered Braid

Product Details

General

Connector Type Braid
Insulation Y
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810078389
UPC 12 Digit 7818100783899

Dimensions

Dimension - L Length Overall mm 1270 mm
Dimension - Length Overall inch 50.00 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 25

Resources/Downloads