text.skipToContent text.skipToNavigation

CBF11D98G1TN

by Burndy 

Catalog ID: CBF11D98G1TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Insulation Y
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810353530
UPC 12 Digit 7818103535300

Dimensions

Dimension - L Length Overall mm 304 mm
Dimension - Length Overall inch 11.98 in

Electrical Ratings

Rating - Outdoor Amperage 400

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads