Burndy_SKU_Braid
Burndy_SKU_Braid

CBF13D98G1TN Flexible Copper Covered Braid

Brand:

Burndy

Catalog ID:

CBF13D98G1TN

Tin Plated Ferrules.

Product details

General

Connector Type
Braid
Insulation
Y
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
781810353547
UPC 12 Digit
7818103535477

Dimensions

Dimension - L Length Overall mm
355 mm
Dimension - Length Overall inch
13.98 in
Length
13.98 in

Electrical Ratings

Rating - Outdoor Amperage
400

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1