text.skipToContent text.skipToNavigation

CBF15D98G1TN

by Burndy 

Catalog ID: CBF15D98G1TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Insulation Y
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 1
Plated Y
UPC 781810353554
UPC 12 Digit 7818103535544

Dimensions

Dimension - L Length Overall mm 406 mm
Dimension - Length Overall inch 15.98 in

Electrical Ratings

Rating - Outdoor Amperage 400

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads