text.skipToContent text.skipToNavigation

CC3Y4/0L17D50G4

by Burndy 

Catalog ID: CC3Y4/0L17D50G4

Flexible Rope Lay Copper Braid

Product Details

General

Connector Type Cable Braid
Material Copper
UPC 621945468658

Dimensions

Dimension - L Length Overall mm 445 mm
Dimension - Length Overall inch 17.50 in

Certifications and Compliance

Certification - CSA Approved No

Logistics

Minimum Pack Quantity 5

Resources/Downloads