text.skipToContent text.skipToNavigation

CY1207L9D75G1TN

by Burndy 

Catalog ID: CY1207L9D75G1TN

Tin Plated Ferrules

Product Details

General

Connector Type Braid
Material Copper
Material - Ferrules Y
Physical Attribute - Number of Braids 29
Plated Y
UPC 781810283547
UPC 12 Digit 7818102835477

Dimensions

Dimension - L Length Overall mm 248 mm
Dimension - Length Overall inch 9.75 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads