Burndy_SKU_Braid
Burndy_SKU_Braid

CY2CL7D25G6 Rope Lay Braid

Brand:

Burndy

Catalog ID:

CY2CL7D25G6

Rope Lay Braid.

Product details

General

Connector Type
Braid
Material
Copper
Material - Ferrules
Y
Physical Attribute - Number of Braids
1
Plated
Y
UPC
621945471627
UPC 12 Digit
0

Dimensions

Dimension - L Length Overall mm
184 mm
Dimension - Length Overall inch
7.25 in
Length
7.25 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1