text.skipToContent text.skipToNavigation

CY465L18G1

by Burndy 

Catalog ID: CY465L18G1

Rope Lay Braid

Product Details

General

Material Copper
Material - Ferrules Y
UPC 785247116058

Dimensions

Dimension - L Length Overall mm 457 mm
Dimension - Length Overall inch 18.00 in
Height 22.5 in
Width 10 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Carton Quantity 1 EA

Resources/Downloads