HUBBELL
BUR_PPHID-264208_GX
BUR_PPHID-264208_GX

GX2626, Mechanical Grounding Connector, Cable Cross Connection

Brand:

Burndy

Catalog ID:

GX2626

Mechanical Grounding Connector, Cable Cross Connection,4 AWG (Sol.) - 2/0 AWG (Str.) ( Run), 4 AWG (Sol.) - 2/0 AWG (Str.) ( Tap), 3/8" Stud.

  • Rated for Direct Burial in earth or concrete
  • UL467 Listed
  • One wrench installation

Features: High Copper Alloy Ground Connector For Cross Connecting A Wide Range Of Cable, The High Copper Alloy Cast Body, DURIUM U-Bolts, Nuts, And Lockwashers Make The GX Suitable For Burial In Soil Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Length: 1-3/4 IN, Installation Torque: 240 IN-LB, Height: 2-1/2 IN, Width: 1-3/4 IN

Product details

General

Application

For Cross Connecting A Wide Range Of Copper Cable, Direct Burial In Earth Or Concrete

Catalog Number

GX2626

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper Alloy

Material Type - Screw

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

MECHANICAL CONNECTOR

Type

GX

U Bolt Type

354

UPC

781810991695

UPC 12 Digit

7818109916955

Dimensions

Dimension - Height fraction

2-1/2 in

Dimension - Height inch

2.75 in

Dimension - Height mm

69.9 mm

Dimension - L Length Overall mm

43 mm

Dimension - Length Overall inch

1.69 in

Dimension - Width fraction

1-2/3 in

Dimension - Width inch

1.69 in

Dimension - Width mm

43 mm

Conductor Related

Conductor - Copper Solid Size A

4;3;2;1;1/0;2/0;3/0

Conductor - Copper Solid Size A Range

4-3/0

Conductor - Copper Solid Size B

4;3;2;1;1/0;2/0;3/0

Conductor - Copper Solid Size B Range

4-3/0

Conductor - Copper Str Size A

5;4;3;2;1;1/0;2/0

Conductor - Copper Str Size A Range

5-2/0

Conductor - Copper Str Size B

4;3;2;1;1/0;2/0

Conductor - Copper Str Size B Range

4-2/0

Conductor - Copper Tube Std Size

0.375

Conductor Type

  • CU C Str-Size A
  • CU C Solid-Size A
  • CU C Str-Size B
  • CU C Solid-Size B

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes