BUR_PPHID-264209_GZ
BUR_PPHID-264209_GZ
Discontinued

GZ4C12, Mechanical Grounding Connector, Copper Cable to Bar

Brand:

Burndy

Catalog ID:

GZ4C12

Mechanical Grounding Connector, 8 AWG (Str) - 4 AWG (Str), 1/2" Stud.

Product details

General

Installation Torque Recommended in-lb
480 in-lb
Material
Copper Alloy, Cast
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
UPC
781810990155
UPC 12 Digit
7818109901555

Dimensions

Bolt Size
1/2 in
Dimension - Bar Thickness inch
0.25 in
Dimension - Bar Thickness mm
6 mm
Dimension - Height fraction
1-7/8
Dimension - Height inch
1.88 in
Dimension - L Length Overall mm
42 mm
Dimension - Length Overall inch
1.66 in
Dimension - Width fraction
1-3/4 in
Dimension - Width inch
1.50 in
Dimension - Width mm
38 mm

Conductor Related

Conductor - Copper Str Size
8;7;6;5;4
Conductor - Copper Str Size Range
8 AWG - 4 AWG
Conductor Range
#8 AWG (Str) to #4 AWG (Str)

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Sales Drawings

Product Cross Section Image(s)