text.skipToContent text.skipToNavigation

Grounding Clamp

by ANDERSON 

Catalog ID: GC141G3

Grounding Clamp, Copper Cable to 1/4" Flat, Two piece clamp. GROUND, BRZ BLT .629-.813 IN TO FLAT

  • Everdur hardware supplied by adding Suffix ED
  • Product Details

    General

    Bolt Installation Torque (Recommended) 0 ft-lbs
    EU RoHS Indicator No
    Material Bronze
    Material - Clamping Hardware Galvanized Steel
    Material - Hardware Galvanized Steel
    UPC 096359306832

    Dimensions

    Weight 0.392 lb

    Conductor Related

    Conductor Diameter - Maximum 0.813 in
    Conductor Diameter - Minimum 0.629 in
    Conductor Diameter Range 0.629 - 0.813
    Conductor Type Copper

    Logistics

    Carton Quantity 12

    Resources/Downloads