text.skipToContent text.skipToNavigation

GAR1834

By Burndy 

Catalog ID: GAR1834

By Burndy
Catalog ID:  GAR1834
Mechanical Grounding Connector, Cable to Rod or Pipe, 300 - 500 kcmil, 2" to 2-3/8" Rod, 2" Pipe, Bright Dipped.

Features: High Copper Alloy Ground Connector For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Especially Good For Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts And Lockwashers, Permit Entire Connection To Be Buried In Ground Or Concrete Without Danger Of Corrosion, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial, Ground Rod Size: 2 - 2-3/8 IN, Tube (ips) Size: 2 IN, Installation Torque: 480 IN-LB, Width: 4-1/8 IN, Height: 5-1/4 IN

Add to List

More Options

Where to Buy