text.skipToContent text.skipToNavigation

GAR2026

By Burndy 

Catalog ID: GAR2026

By Burndy
Catalog ID:  GAR2026
Mechanical Grounding Connector, Cable to Rod or Pipe, 4 AWG (Sol)-2/0 AWG (Str), 3" Pipe, 3"-3-1/2" Rod, Bright Dipped.

Features: High Copper Alloy Ground Connector For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Especially Good For Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts And Lockwashers, Permit Entire Connection To Be Buried In Ground Or Concrete Without Danger Of Corrosion, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial, Ground Rod Size: 3 - 3-1/2 IN, Tube (ips) Size: 3 IN, Width: 4-3/4 IN, Installation Torque: 240 IN-LB, Height: 5-5/8 IN

Add to List

More Options

Where to Buy