text.skipToContent text.skipToNavigation

GAR2129TN

by Burndy 

Catalog ID: GAR2129TN

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 3-1/2" Pipe, 3-1/2"-4" Rod, Tin Plated

Product Details

General

Installation Torque Recommended in-lb 240 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Plated Y
Plating Type Tin - Electro Plated
U Bolt Type 264
UPC 781810079102
UPC 12 Digit 7818100791022

Dimensions

Dimension - B Length inch 4.00 in
Dimension - Height inch 6.25 in
Dimension - L Length Overall mm 46 mm
Dimension - Length Overall inch 1.81 in
Dimension - Outside Diameter inch 4.00 in
Dimension - Width inch 5.31 in
Dimension - Width mm 135 mm

Conductor Related

Conductor - Copper Solid Size 2/0;3/0;4/0
Conductor - Copper Solid Size Range 2/0 AWG- 250 Kcmil
Conductor - Copper Str Size 1/0;2/0;3/0;4/0;250
Conductor - Copper Str Size Range 1/0-250
Conductor - Copper Tube Std Size 3 1/2;4
Conductor - Copper Tube Std Size Range 3 1/2-4
Conductor - Pipe or Round Tube Size 3 1/2 in
Conductor - Rod Size 3.5 - 4.0 in
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 6

Resources/Downloads

Customer Notices

Sales Drawings