text.skipToContent text.skipToNavigation

GAR2229

by Burndy 

Catalog ID: GAR2229

Mechanical Grounding Connector, Cable to Rod or Pipe, 2/0 AWG (Sol) -250 kcmil, 4" Pipe, 4"-4-1/2" Rod, Bright Dipped.

Features: High Copper Alloy Ground Connector For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Especially Good For Fence Posts, High Copper Alloy Cast Body With DURIUM U-Bolts, Nuts And Lockwashers, Permit Entire Connection To Be Buried In Ground Or Concrete Without Danger Of Corrosion, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial, Ground Rod Size: 4 - 4-1/2 IN, Tube (ips) Size: 4 IN, Installation Torque: 240 IN-LB, Height: 6-3/8 IN, Width: 5-7/8 IN

Product Details

General

Application For Joining A Range Of Cable, Parallel Or At Right Angles To Rod Or Tube, Direct Burial Cable, Fence Post
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 240 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Plated N
Plating Type Bright Dipped
Sub Brand MECHANICAL CONNECTOR
Type GAR
U Bolt Type 261
UPC 781810237601
UPC 12 Digit 7818102376011

Dimensions

Dimension - B Length inch 4.50 in
Dimension - Height fraction 6-3/8 in
Dimension - Height inch 6.38 in
Dimension - L Length Overall mm 46 mm
Dimension - Length Overall inch 1.81 in
Dimension - Outside Diameter inch 4.50 in
Dimension - Width fraction 5-7/8 in
Dimension - Width inch 5.81 in
Dimension - Width mm 148 mm

Conductor Related

Conductor - Copper Solid Size 2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Solid Size Range 2/0 AWG-250 Kcmil
Conductor - Copper Str Size 1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil
Conductor - Copper Str Size Range 1/0 -250 kcmil
Conductor - Copper Tube Std Size 4 IPS IPS
Conductor - Copper Tube Std Size Range 4 IPS IPS
Conductor - Pipe or Round Tube Size 4 in
Conductor - Rod Size 4.0 - 4.5 in
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads