text.skipToContent text.skipToNavigation

GAR2434

by Burndy 

Catalog ID: GAR2434

Mechanical Grounding Connector, Cable to Rod or Pipe, 300 - 500 kcmil, 5" Pipe, Bright Dipped.

Product Details

General

Installation Torque Recommended in-lb 480 LBS/in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Plated N
Plating Type Bright Dipped
U Bolt Type 437
UPC 781810001462
UPC 12 Digit 7818100014622

Dimensions

Dimension - B Length inch 5.50 in
Dimension - Height fraction 8-5/8 in
Dimension - Height inch 8.63 in
Dimension - L Length Overall mm 60 mm
Dimension - Length Overall inch 2.38 in
Dimension - Outside Diameter inch 5.56 in
Dimension - Width fraction 7-1/4 in
Dimension - Width inch 7.25 in
Dimension - Width mm 184 mm

Conductor Related

Conductor - Copper Solid Size Range 300 Kcmil -500 Kcmil
Conductor - Copper Str Size 300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 300 kcmil-500 kcmil
Conductor - Copper Tube Std Size 5 IPS IPS
Conductor - Copper Tube Std Size Range 5 IPS IPS
Conductor - Pipe or Round Tube Size 5 in
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size
  • CU Tube Std-Size
  • Rod-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings