BUR_PPHID-264216_GAR3900
BUR_PPHID-264216_GAR3900

GAR3906TN, Mechanical Grounding Connector, Conductor to Water Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GAR3906TN

Mechanical Grounding Connector - Conductor to Water Pipe #4 - 4/0 AWG; 6" Pipe; 3/8" Stud; tin plated.

Product details

General

Installation Torque Recommended in-lb
200 lb-in
Plated
N
Plating Type
Tin Electro Plated
UPC
781810654347
UPC 12 Digit
7818106543477

Conductor Related

Conductor - Copper Solid Size Range
4 AWG - 4/0 AWG
Conductor - Pipe or Round Tube Size
6 in

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Minimum Pack Quantity
1

Resources and downloads