Discontinued
GAR655CG1, Mechanical Grounding Connector, Cable to Rod or Pipe
Request a Quote
Brand:
Burndy
Catalog ID:
GAR655CG1
Prop 65 Notice
Ground Clamp.
Product details
Resources and downloads
Product details
General
Installation Torque Recommended in-lb
240
Material
Copper Alloy
Plated
N
Plating Type
Unplated
UPC
621945157415
UPC 12 Digit
6219451574155
Conductor Related
Conductor - Copper Str Size
2/0 copper cable
Conductor - Rod Size Range
1" Copper water tube
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
BURNDY_GAR655CG1_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
10112761
3D Models
Download All
GAR655CG1_MODEL-PDF
GAR655CG1_MODEL-STEP
GAR655CG1_MODEL-IGES