text.skipToContent text.skipToNavigation

GB29G52

by Burndy 

Catalog ID: GB29G52

Hex Head

Product Details

General

Material Copper Alloy
Plated N
Plating Type Unplated
UPC 781810117637
UPC 12 Digit 7818101176377

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads