text.skipToContent text.skipToNavigation

GB4CW

by Burndy 

Catalog ID: GB4CW

Mechanical Grounding Connector, Cable to 1/4" Thick Bar, 8 AWG (Sol)- 4 AWG (Str), 3/8" Stud1-1/4 IN Width. Tin Hot Dipped

Product Details

General

Installation Torque Recommended in-lb 240 lb-in
Material Copper Alloy
Material Type - Screw DURIUM™ Silicon Bronze
Physical Attribute - Screw Type Hexagonal Bolt
Plated Y
Plating Type Tin - Hot Dipped
UPC 781810046128
UPC 12 Digit 7818100461288

Dimensions

Dimension - Height inch 1.49 in
Dimension - L Length Overall mm 22 mm
Dimension - Length Overall inch 0.88 in
Dimension - Width fraction 1-3/50 in
Dimension - Width inch 1.06 in

Conductor Related

Conductor - Copper Solid Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Solid Size Range 8 AWG-4 AWG
Conductor - Copper Str Size 8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size Range 8 AWG-4 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings