BUR_PPHID-264209_GBM
BUR_PPHID-264209_GBM
Discontinued

GBM28CG1, Mechanical Grounding Connector, Cable to Bar

Brand:

Burndy

Catalog ID:

GBM28CG1

GROUNDING CONNECTORS Wire/Cable: #1 STR-4/0 Cu or AL.

Product details

General

Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Physical Attribute - Screw Type
Slot
Plated
N
Plating Type
Tin - Electro Plated
UPC
781810423073
UPC 12 Digit
7818104230733

Dimensions

Dimension - B Length inch
1.38 in
Dimension - Width fraction
1-2/5 in
Dimension - Width inch
1.41 in
Dimension - Width mm
36 mm

Conductor Related

Conductor - Copper Str Size
1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG
Conductor - Copper Str Size Range
1 AWG - 4/0 AWG

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Resources and downloads