text.skipToContent text.skipToNavigation

GBM34T8

by Burndy 

Catalog ID: GBM34T8

Mechanical Grounding Connector, Cable to 1/2" - 1" Thick Bar, 300 kcmil - 500 kcmil, 1/2" Stud.

Product Details

General

Installation Torque Recommended in-lb 480 lb-in
Material Copper Alloy
Material Type - Screw DURIUM™ Silicon Bronze
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
UPC 781810079379
UPC 12 Digit 7818100793799

Dimensions

Dimension - L Length Overall mm 35 mm
Dimension - Length Overall inch 1.38 in
Dimension - Width fraction 2-2/9 in
Dimension - Width inch 2.22 in
Dimension - Width mm 56 mm

Conductor Related

Conductor - Copper Solid Size Range 300 KCMIL - 500 KCMIL
Conductor - Copper Str Size 300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil
Conductor - Copper Str Size Range 300 kcmil-500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings