text.skipToContent text.skipToNavigation

GQ261

by Burndy 

Catalog ID: GQ261

Cu Ground Connector, #4 - 2/0 AWG Str Cu , above 6" IPS, Cable to Tube

Product Details

General

Installation Torque Recommended in-lb 480 LBS/in
Material Copper Alloy, Cast
Material Type - Screw DURIUM™ Silicon Bronze
Plated N
Plating Type Unplated
U Bolt Type 399;291
UPC 781810233764
UPC 12 Digit 7818102337644

Dimensions

Bolt Size 1/2 in
Dimension - Height inch 6.41 in
Dimension - L Length Overall mm 127 mm
Dimension - Length Overall inch 5.00 in
Dimension - Width inch 2.44 in
Dimension - Width mm 62 mm

Conductor Related

Conductor - Copper Str Size Range 4 AWG-2/0 AWG
Conductor Size #4 AWG Str - 2/0 AWG Str
Conductor Type
  • CU Tube Std-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 4

Resources/Downloads

Customer Notices

Sales Drawings