HPS_ID_GC111_PRODIMAGE
* Representative image
HPS_ID_GC111_PRODIMAGE
play
play

Grounding Clamp

Brand:

ANDERSON

Catalog ID:

GC1113A

"Grounding Clamp, Bronze Bolted, Copper Cable to Rod or Tube, U-bolt style, Cables Range 0.204"-0.419" dia. to 2-1/2" OD Rod or 2" EHIPS Tube, Material: Casting-Bronze alloy, Hardware-Silicon Bronze or Stainless steel"

"Everdur hardware supplied by adding Suffix ED"

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
EU RoHS Indicator
No
Material
Bronze
Material - Hardware
Stainless Steel
UPC
096359305866

Dimensions

Weight
0.49 lb

Conductor Related

Conductor Diameter - Maximum
0.232 in
Conductor Diameter - Minimum
0.128 in
Conductor Diameter Range
0.128 - 0.232
Conductor Type
Copper

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)