text.skipToContent text.skipToNavigation

GG181SE

by Burndy 

Catalog ID: GG181SE

Cast Cu Alloy Ground Connector, 2" IPS, 2" - 2-3/8" Rod, 3/8" Bolt

Product Details

General

Installation Torque Recommended in-lb 240 LBS/in
Material Copper Alloy
Material Type - Screw DURIUM™ Silicon Bronze
Plated N
Plating Type Unplated
U Bolt Type 257
UPC 621945496811
UPC 12 Digit 0

Dimensions

Dimension - B Length inch 1.38 in
Dimension - Braid Width Max fraction 1 in
Dimension - Braid Width Max inch 1.00 in
Dimension - Height inch 4.25 in
Dimension - Width fraction 3-2/3 in
Dimension - Width inch 3.69 in
Dimension - Width mm 94 mm

Conductor Related

Conductor - Copper Str Size B Range 2
Conductor - Copper Tube Std Size 2;2-1/4
Conductor - Copper Tube Std Size Range 2-2-1/4
Conductor Type
  • Rod-Size
  • CU Tube Std-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads