text.skipToContent text.skipToNavigation

GAR3908TC

by Burndy 

Catalog ID: GAR3908TC

Mechanical Grounding Connector, For 2 Hole Lug to Water Pipe or Rod, 10" Pipe, 3/8" Stud.

Features: Type GAR-TC Is A High-Conductivity Copper Ground Connector That Features A Pre-Drilled Pad, Allowing A 2-Hole Compression Terminal To Be Directly Connected To Water Pipe As Well As Structural And Reinforcing Rod Shapes, Large, Smooth Connector Contact Area Between Pipe And Ground Clamp, Provides Large Surface Contact Area To Maximize Contact Area Between Connector And Pipe, The GAR-TC Mounting Pad Permits Parallel, 45 DEG Or 90 DEG Angle Connections To The Pipe, Provides Maximum Flexibility For Field Installation, Pre-Drilled Pad For (2) 3/8 IN Bolts On 1 IN Centers, Allows Direct Mounting Of (2) Hole Compression Terminals Up To 750 KCMIL To Pipe, DURIUM Silicon Bronze Hardware, Provide Long Lasting Corrosion Resistance Acceptable For Direct Burial In Earth Or Concrete, One-Wrench Installation, Simplified Installation, UL467 Listed, Provides Quality Assurance To Recognized Industry NEC Standards From An Independent Party, Type GAR-TC Is Acceptable For Direct Burial, Ground Rod Size: 10.75 IN, Tube (ips) Size: 10 IN, Installation Torque: 240 IN-LB, Width: 13.25 IN, Height: 12 IN

Product Details

General

Application For Direct Burial, Water Pipe As Well As Structural And Reinforcing Rod Shapes
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 240 lb-in
Material Copper Alloy
Material - Hardware DURIUM™ Silicon Bronze
Physical Attribute - Number of Holes 3
Physical Attribute - Pad Configuration 3.63 x 2.67 - 3 Holes
Plated N
Plating Type Unplated
Sub Brand MECHANICAL CONNECTOR
Type Rod or Tube Clamp with Mounting Pad
U Bolt Type 1029
UPC 781810001615
UPC 12 Digit 7818100016155

Dimensions

Dimension - Bolt Size fraction 3/8
Dimension - Height inch 12.00 in
Dimension - Length Overall inch 3.63 in
Dimension - Outside Diameter inch 10.75 in
Dimension - Thread Size 3/8-16
Dimension - Threads per inch 16
Dimension - Width inch 13.25 in
Dimension - Width mm 337 mm

Conductor Related

Conductor - Copper Tube EH Size 10
Conductor - Pipe or Round Tube Size 10 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads