text.skipToContent text.skipToNavigation

GL2626T4

by Burndy 

Catalog ID: GL2626T4

Copper Alloy Mechanical Grounding Connector

Product Details

General

Installation Torque Recommended in-lb 240 LBS/in
Material Copper Alloy
Material Type - Screw DURIUM™ Silicon Bronze
Physical Attribute - Screw Type Hexagonal Bolt
Plated N
Plating Type Unplated
UPC 781810079416
UPC 12 Digit 7818100794166

Dimensions

Dimension - B Length inch 1.69 in
Dimension - D inch 1.94 in
Dimension - F Width Center to Center inch 1.00 in
Dimension - Length Side B inch 1.88 in
Dimension - Pad Width inch 0.94 in
Dimension - Width fraction 1-3/4 in
Dimension - Width inch 1.75 in
Dimension - Width mm 44 mm

Conductor Related

Conductor - Copper Solid Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG
Conductor - Copper Solid Size Range 4 AWG-2/0 AWG
Conductor - Copper Str Size 4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG
Conductor - Copper Str Size Range 4 AWG-2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 12

Resources/Downloads