text.skipToContent text.skipToNavigation

GD6776CG1

by Burndy 

Catalog ID: GD6776CG1

MATERIAL: CAST COPPER ALLOY ACCOM: 3/4" (.750 [19] DIA) TO 1/2" (1.5 [38] DIA) CABLES WITH #2/0 (.365) COPPER STIFFNERS NOMINAL INSTALLATION TORQUE: 240 IN LBS (30 Nm) FOR 3/8" GALVANIZED STEEL HARDWARE

Product Details

General

Material Copper Alloy
Plated N
Plating Type Unplated
UPC 621945349339
UPC 12 Digit 6219453493399

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 28

Resources/Downloads

Customer Notices

Sales Drawings