text.skipToContent text.skipToNavigation

KPB4CG1

by Burndy 

Catalog ID: KPB4CG1

Copper Alloy Clip-on/Lay-in Ground Connector, #10 - #4 CU.

Features: UL467 Listed For Direct Burial In Earth Or Concrete, UL486 Listed, This Exclusive BURNDY Design Accommodates #10 - #4 Copper Where Continuous Conductor Runs Are Preferable, To Be Assembled With TMH322SS Stainless Steel Hardware Kit, Width: 0.61 IN, Length: 0.95 IN, Height: 0.95 IN, Stud/bolt Hole Size: #10

Product Details

General

Application For Direct Burial In Earth Or Concrete
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 45 LBS/in
Material Copper Alloy
Material Type - Screw Steel - Stainless
Plated N
Plating Type Tin
Sub Brand SCRULUG
Type KPB
UPC 781810100233
UPC 12 Digit 7818101002333

Dimensions

Dimension - B Length inch 0.61 in
Dimension - Height inch 0.95 in
Dimension - Width fraction 1 in
Dimension - Width inch 0.99 in

Conductor Related

Conductor - Copper Solid Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - UL Listed Direct Burial Yes
Industry Standard(s)
  • UL467
  • UL 486A-B
Standards - Industry Standards Met
  • UL467
  • UL 486A-B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings