text.skipToContent text.skipToNavigation

KPB4CG1TN

by Burndy 

Catalog ID: KPB4CG1TN

Terminal, Bolt Size: 5/16"; Conductor Range (Main/Primary): #10 - 4 AWG Copper, Stud Size: #10; Tin plated.

Product Details

General

Installation Torque Recommended in-lb 45 LBS/in
Material Copper Alloy
Material Type - Screw Steel - Stainless
Plated Y
Plating Type Tin - Electro Plated
UPC 781810248782
UPC 12 Digit 7818102487822

Dimensions

Dimension - B Length inch 0.61 in
Dimension - Height inch 0.95 in
Dimension - Width fraction 1 in
Dimension - Width inch 0.99 in

Conductor Related

Conductor - Copper Solid Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor - Copper Str Size 10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s)
  • UL467
  • UL 486A-B
Standards - Industry Standards Met
  • UL467
  • UL 486A-B
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 50

Resources/Downloads