text.skipToContent text.skipToNavigation

GK1429

by Burndy 

Catalog ID: GK1429

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 2/0 AWG (Sol.) - 250 kcmil, 1/2" - 3/4" Pipe, 7/8' - 1" Rod, 1/2" Stud.

Features: High Copper Alloy Ground Connector For Joining Three Equal Cables To Rod Or Tube, Cable Grooves Take A Wide Range Of Cable, High Copper Alloy Cast Body And DURIUM U-Bolts, Nuts, And Lockwashers Make The GK Suitable For Direct Burial In Soil Or Concrete, One-Wrench Installation, UL467 Listed, Acceptable For Direct Burial In Earth Or Concrete, Ground Rod Size: 7/8 - 1 IN, Tube (ips) Size: 1/2 - 3/4 IN, Width: 3-7/8 IN, Height: 3-3/4 IN, Installation Torque: 480 IN-LB

Product Details

General

Application For Joining Three Equal Copper Cables To Rod Or Tube, Direct Burial In Earth Or Concrete
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 480 LBS/in
Material Copper Alloy, Cast
Material Type - Screw DURIUM™ Silicon Bronze
Plated N
Plating Type Unplated
Sub Brand MECHANICAL CONNECTOR
Type Three Cables to Rod or Tube
UPC 781810233566
UPC 12 Digit 7818102335666

Dimensions

Bolt Size 1/2 in
Dimension - B Length inch 1.63 in
Dimension - Height inch 3.69 in
Dimension - Width fraction 3-7/8 in
Dimension - Width inch 3.81 in
Dimension - Width mm 97 mm

Conductor Related

Conductor - Rod Size 7/8 in;1 in
Conductor - Rod Size Range 7/8 in-1 in
Conductor Size 2/0 AWG Sol - 250 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status EX
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads