BUR_PPHID-264207_GK
BUR_PPHID-264207_GK

GK1434, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GK1434

Mechanical Grounding Connector, 3 Cables to Rod or Pipe, 300 kcmil - 500 kcmil, 1/2" - 3/4" Pipe, 7/8" - 1" Rod, 1/2" Stud.

Product details

General

Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
781810233696
UPC 12 Digit
7818102336966

Dimensions

Bolt Size
1/2 in
Dimension - B Length inch
1.75 in
Dimension - Height inch
3.69 in
Dimension - Width inch
4.10 in
Dimension - Width mm
104 mm

Conductor Related

Conductor - Rod Size
7/8 in;1 in
Conductor - Rod Size Range
7/8 in-1 in
Conductor Size
300 kcmil - 500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Logistics

Carton Quantity
6
Minimum Pack Quantity
1
Pallet Quantity
696

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings