BUR_PPHID-264207_GK
BUR_PPHID-264207_GK

GK2029, Copper Alloy Grounding Clamp, 3 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GK2029

IPS: 3" ROD: 3 - 3 1/2" CABLE: 2/0 SOL. - 250 KCMIL.

Product details

General

Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
Type
Three Cables to Rod or Tube
UPC
781810233658
UPC 12 Digit
7818102336588

Dimensions

Bolt Size
1/2 in
Dimension - B Length inch
1.63 in
Dimension - Height inch
5.75 in
Dimension - Width fraction
6-1/5 in
Dimension - Width inch
6.19 in
Dimension - Width mm
157 mm

Conductor Related

Conductor - Rod Size
3 in ; 3 1/2 in
Conductor Size
2/0 AWG Sol - 250 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings