BUR_PPHID-264205_GC
BUR_PPHID-264205_GC

GC2929G5, Mechanical Grounding Connector, 2 Cables to Bar

Brand:

Burndy

Catalog ID:

GC2929G5

Accommodates: up to 1/4" thick bar; 2/0 - 250 kcmil conductor; no hardware included.

Product details

General

Material
Copper Alloy
Plated
N
Plating Type
Unplated
UPC
781810117538
UPC 12 Digit
7818101175388

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads