BUR_PPHID-264207_GD
BUR_PPHID-264207_GD
Discontinued

GD1826W, Mechanical Grounding Connector, 2 Cables to Rod or Pipe, Tin Plated

Brand:

Burndy

Catalog ID:

GD1826W

ACCOM: #4 SOL (.204 DIA) 2/0 STR (.416 DIA).

Product details

General

Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
Y
Plating Type
Tin - Hot Dipped
U Bolt Type
257
UPC
781810147320
UPC 12 Digit
7818101473200

Dimensions

Dimension - B Length inch
1.31 in
Dimension - Width fraction
3-2/3 in
Dimension - Width inch
3.69 in
Dimension - Width mm
94 mm

Conductor Related

Conductor - Copper Solid Size
4;3;2;1;1/0;2/0
Conductor - Copper Solid Size Range
4-2/0
Conductor - Copper Str Size
4;3;2;1;1/0;2/0
Conductor - Copper Str Size B Range
2
Conductor - Copper Str Size Range
4 AWG - 2/0 AWG
Conductor - Copper Tube Std Size
2
Conductor - Copper Tube Std Size Range
2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings