BUR_PPHID-264207_GD_Photo
BUR_PPHID-264207_GD_Photo

GD2134, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GD2134

Mechanical Grounding Connector, 2 Parallel Cables to Rod or Pipe, 300 - 500 kcmil, 3-1/2" to 4" Pipe, 3-1/2" Rod.

Product details

General

Installation Torque Recommended in-lb
480 LBS/in
Material
Copper Alloy, Cast
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
436
UPC
781810260449
UPC 12 Digit
7818102604499

Dimensions

Dimension - B Length inch
1.56 in
Dimension - Height fraction
6-7/8 in
Dimension - Height inch
6.88 in
Dimension - Width fraction
5-3/4 in
Dimension - Width inch
5.69 in
Dimension - Width mm
145 mm

Conductor Related

Conductor - Copper Str Size
300;350;400;450;500
Conductor - Copper Str Size B Range
3.5
Conductor - Copper Str Size Range
300 kcmil - 500 kcmil
Conductor - Copper Tube Std Size
3-1/2
Conductor - Copper Tube Std Size Range
3-1/2
Conductor Size
300 kcmil - 500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
EX
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings