text.skipToContent text.skipToNavigation

GD2426

by Burndy 

Catalog ID: GD2426

Accommodates: 3" IPS; 3-1/2" Rod; 2/0 Sol - 250 kcmil Copper Cable.

Product Details

General

Material Copper Alloy
Material Type - Screw DURIUM™ Silicon Bronze
Plated N
Plating Type Unplated
UPC 781810261637
UPC 12 Digit 7818102616377

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Listed Direct Burial Yes
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings