BUR_PPHID-264207_GP
BUR_PPHID-264207_GP

GP164C, Mechanical Grounding Connector, 2 Cables to Rod or Pipe

Brand:

Burndy

Catalog ID:

GP164C

GROUND CONNECTOR RUN: IPS: 1 1/4" ROD: 1 3/8" - 1 1/2" COPPER CABLE: 8 SOL. - 4 STR.

Product details

General

Installation Torque Recommended in-lb
240 LBS/in
Material
Copper Alloy
Material Type - Screw
DURIUMâ„¢ Silicon Bronze
Plated
N
Plating Type
Unplated
U Bolt Type
204
UPC
781810117613
UPC 12 Digit
7818101176133

Dimensions

Bolt Size
3/8 in
Dimension - B Length inch
1.88 in
Dimension - L Length Overall mm
33 mm
Dimension - Length Overall inch
1.31 in
Dimension - Width fraction
3 in
Dimension - Width inch
3.00 in
Dimension - Width mm
76 mm

Conductor Related

Conductor - Rod Size Range
1 3/8" - 1 1/2"
Conductor Size
#8 AWG SOL - 4 AWG STR

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Listed Direct Burial
Yes
Certification - UL Recognized
No
Industry Standard(s)
UL467
Standards - Industry Standards Met
UL467
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings