GIE4CG4P5, Replacement Vehicle Ground Clamp Cone Point Only, Stainless Steel
Request a Quote
Brand:
Burndy
Catalog ID:
GIE4CG4P5
Replacement Stainless Steel Cone Point Only.
Product details
Resources and downloads
Product details
General
Material
Stainless Steel
UPC
781810001929
Dimensions
Dimension - Length Overall inch
1 in
Certifications And Compliance
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
50
Pallet Quantity
48000
Resources and downloads
Specifications
BURNDY_GIE4CG4P5_Specsheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50060344