text.skipToContent text.skipToNavigation

Grounding Clamp

by FARGO 

Catalog ID: GC5002P

Grounding Clamp, Copper Cable to Cable, Vice Type.

  • Tin Plated.
  • Product Details

    General

    Bolt Head Type Hex
    Bolt Installation Torque (Recommended) 240 in-lbs
    Inhibitor Loaded No
    Material Bronze
    Material - Body Bronze
    Material - Bolt Stainless Steel
    Material - Hardware Stainless Steel
    Material - Keeper Bronze
    Plating Yes
    Product Category Vise Type Connectors
    UPC 096359307396

    Dimensions

    Diameter - Bolt 0.31 in
    Diameter - Bolt Head 0.56 in
    Height 1.375 in
    Length 1.000 in
    Weight 0.176 lb
    Width 0.750 in

    Conductor Related

    Conductor Diameter (Ground Tap) - Maximum 0 in
    Conductor Diameter (Ground Tap) - Minumum 0 in
    Conductor Diameter (Main) - Maximum 0.268 in
    Conductor Diameter (Main) - Minimum 0.162 in
    Conductor Diameter (Tap) - Maximum 0.268 in
    Conductor Diameter (Tap) - Minimum 0.162 in
    Conductor Type Copper
    Messenger Diameter - Maximum 0 in
    Messenger Diameter - Minimum 0 in

    Resources/Downloads